Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The 5500 has a fixed, repairable seat overlaid with Stellite or equal hardfacing.
Available with threaded or socket weld end connections as standard.
Valves are made using one-piece, die forged bodies.
All internal surfaces are accurately machined to provide maximum performance.
The disc is hardened, ground, and lapped to ensure leak free sealing over the valve’s full pressure/temperature range.
A precision machined, integral backseat is standard.
Both seats are designed for accurate, repeatable, seating alignment.
Corrosion inhibited graphite packing and braided graphite filament anti-extrusion rings are standard.
Standard body and bonnet materials are carbon steel (ASME SA105), alloy steel (ASME SA182 Gr. F11) and stainless steel (ASME SA182 Gr. F316) Trim for steel valves is 13% chrome 316 stainless steel valves have 316 trim.
Also available in a variety of body and trim materials. (See page 5)
A needle disc option is available.
Code compliance with ASME B16.34 and the ASME boiler and pressure vessel code, section I.