Cryogenic and Refrigerated Storage
Simplify your instrumentation infrastructure from field to control room and get lifetime precision
In cryogenic tanks, it is critical to have measurements that will not fail. Radar technology provides a robust and virtually maintenance free level solution, offering highly accurate and reliable measurements at long range. It also has the ability to overcome difficulties associated with vapor, low dielectric constants, and thermal effects.
Emerson offers a wide range of automated and highly accurate continuous level and temperature measurement solutions, inventory calculations, and safety features such as overfill prevention and remote proof-testing.
Solve your cryogenic measurement challenges with a complete and integrated system solution. See how Gasum uses radar technology for level measurements and voted overfill prevention, with remote proof-testing capabilities for improved safety.
These cryogenic tanks are used for small-scale bunkering. Such tanks are pressurized, and have a limited number of tank openings. There is an increasing demand for custody transfer accuracy, and independent level- and overfill prevention measurements.
Emerson offers various solutions to fit your needs, including combining multiple measurement functions utilizing a single tank opening: