The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.
Accessory Type
|
Sensors
|
Measuring range
|
32 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
32 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
64 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
64 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
96 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
96 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
128 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
128 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
160 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
160 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP67
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON RD With Cable
|
Quickship Available
|
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.