ASCO 383 Series Solenoid Valves

Product Description

The ASCO Series 383 solenoid valves are designed for medical analyzers, diagnostic equipment, biotechnology, and chemical industry applications where control of corrosive fluids are required. The valves incorporate a lever mechanism, maintain fluid isolation, and are available with smooth or threaded spigots.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Aggressive Liquids/Gases
Pipe / Port Size
1/4 "; 1/2 "; 8 mm
Port Type
G ISO228/1-G BSPP
Function
3 way- 3/2 Normally Closed, 3/2 Normally Open, 3/2 Universal
Flow
From 2.0 Cv to 6.0 Cv, Over 14.0 Cv
Voltage
12 DC, 24 DC, 24 to 120 AC/DC Voltage Ranging
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive, Indoor
Standards / Regulations
IP40, ISO

Features

  • PEI (polyetherimide) body and VMQ, FPM, or EPDM seals for maximum corrosion resistance
  • Mountable in any position
  • 25 ms response time
  • Satisfies all relevant EC directives

Documents & Drawings