AVENTICS-0821201001

AVENTICS™ Throttle valve, Series CH02 0821201001

£8.41
QuickShip QuickShip
QTY:

Product Description

CH02 G1/8 475 L/MIN

Specifications

Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
0 °C
Max. ambient temperature
100 °C
Min. medium temperature
0 °C
Max. medium temperature
100 °C
Port 1
G 1/8
Type
screw-in throttle
Medium
Compressed air
Compressed air connection type
External thread
Flow Qn
475 l/min
Weight
0.035 kg
Housing material
Brass

Features

  • Qn = 200 l/min ... 4100 l/min