AVENTICS-7321000000

AVENTICS™ Flat suction gripper, Series FSR 7321000000

£62.99
QuickShip QuickShip
QTY:

Product Description

FSR-100,0-CR-G038-IN

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Compressed air connection
G 3/8
external diameter
100 mm
Holding force
304 N
Volume
56 cm³
Max. curving on object Rmin
165 mm
Abrasion value according to DIN 535 16
105 mm³
Hardness according to standard
60 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Chloroprene rubber
Weight
0.07 kg

Features

  • Heat resistant