DeltaV-P-SE4017P0

DeltaV™ S-series H1 I/O Card with Integrated Power

Product Description

The FOUNDATION Fieldbus S-series H1 I/O card with integrated power supports two Ff H1 segments, each supporting up to 16 Ff devices. Each segment runs an independent scheduler that controls the order of execution of each function block configured on the segment. DeltaV control modules provide a function block structure that defines the order of execution of each block on the segment, making it easy for each loop to be sequenced for efficient loop execution.

Specifications

Number of segments (ports)
2
Number of field devices
16 per port (dependent on device power consumption)
Number of Ff funtion blocks
96 per card (64 fieldbus and 32 standard DeltaV)
Voltage provided per segment
28-30 VDC (short circuit protected)
Current provided per segment
400 mA (short circuit protected)
Isolation
Each port is isolated from the system and from each other and factory tested to 1500 VDC.
Nominal signal range (span)
Fieldbus Foundation IEC 61158-2
LocalBus current per card (12 VDC nominal)
200 mA typical, 300 mA maximum
Heat Dissipation
7.2 W
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 13.2 Hz; 0.7 g from 13.2 to 150 Hz

Features

  • Increase I/O capacity while reducing wiring
  • Increase your quality and throughput by taking advantage of the added diagnostics of FOUNDATION fieldbus I/O devices
  • Redundant H1 cards provide increased availability
  • Allows DeltaV™ function blocks to run in the DeltaV FOUNDATION fieldbus H1 card, providing synchronized control