The Rosemount 2460 System Hub transfers real time tank gauging data from field devices to the Rosemount TankMaster Inventory Management Software and/or a Host/DCS system. It has eight configurable ports for host or field device communication. The Rosemount 2460 supports system redundancy and emulation of other vendor devices.
Custody Transfer Certificate: Australia NMI, Rosemount Tank Gauging System
Custody Transfer Certificate: Belgium BMS, Rosemount Tank Gauging System
Custody Transfer Certificate: Croatia, Rosemount Tank Gauging System
Custody Transfer Certificate: Estonia TJA, Rosemount Tank Gauging System
Custody Transfer Certificate: Germany PTB, Rosemount TankMaster
Custody Transfer Certificate: India WM, Rosemount Tank Gauging System
Custody Transfer Certificate: Malaysia SIRIM, Rosemount Tank Gauging System
Custody Transfer Certificate: OIML R85 (R85/2008-A-SE1-2021.01), Rosemount Tank Gauging System
Custody Transfer Certificate: Serbia, Rosemount Tank Gauging System
Declaration of Conformity: Approval Certificate Netherlands NMi Raptor
Declaration of Conformity: Rosemount 2460 EC-CE Mark
Product Certificate: Rosemount 2460 System Hub
Site Certificate: ISO 9001/14001 Emerson/Rosemount Tank Radar AB, Sweden
Article: API 2350 and Reducing the Risk of Overfills
Article: Cost-efficient tank gauging solution
Article: Emulation – Any bus will do | Rosemount
Article: Emulation-The cost-effective solution to Tank Gauging Upgrades | Rosemount
Article: Gauge emulation – A cost-effective solution for tank gauging upgrade projects | Rosemount
Article: Innovations Improve LNG Terminal Efficiency and Safety | Rosemount
Article: Radar Provides Precise Level Measurement in LNG Tank Gauging Systems
Article: Rosemount Tank Gauging LNG System-Half full or half empty-Technical Article
Article: Solving the seven most common tank gauging problems article | Rosemount
Article: Stay Afloat Using Radar Technology (Tank Storage Magazine) | Rosemount
Article: TankMaster Mobile Instant Inventory Insights Tank Storage Magazine
Article: Using radar-based level measurement improves efficiency and safety at LNG import terminals (LNG Journal Sep 2019)
Case Study: 5900S 2-in-1 and Emulation Increases Measurement Reliability and Reduced Maintenance for Chinese terminal
Case Study: Gas Separation Plant Achieves Reliable, Efficient and Safe Operations with Emulation Technology | Rosemount
Case Study: New York Terminals Achieves Profitable and Safe Operation with Rosemount™ 5900S Gauge
Case Study: Palm Oil Producer Improves Inventory Control with Rosemount Tank Gauging System
Case Study: Rosemount™ 2460 with Emulation Functionality Improves Tank Data Communication
Application Note: TankMaster Mobile Improve Operational Efficiency
Brochure: Rosemount™ Tank Gauging System Upgrades
Configuration Data Sheet: Rosemount Tank Gauging System Configuration
Product Data Sheet: Rosemount 2460 System Hub
System Data Sheet: Rosemount Tank Gauging System
Guide: The Complete Guide to API 2350 | Rosemount
Manual: Rosemount 2460 System Hub Reference Manual
Manual: Rosemount Tank Gauging System
Manual: Rosemount Tank Gauging Wireless System
Quick Start Guide: Rosemount 2460 System Hub
Brochure: Rosemount Tank Gauging System
Flyer: Make your tank farm ready for the future
Flyer: Rosemount Tank Gauging LNG System Solutions for Full Containment Storage Tanks
Flyer: Rosemount Tank Gauging System Overview
Flyer: Rosemount Tank Gauging System Upgrade
Flyer: Tank Gauging Emulation Flyer | Rosemount
Flyer: TankMaster Mobile Inventory Management Software
Drawing: 2460 System Hub | Rosemount
Drawing: 2460 System Hub | Rosemount
Drawing: Emulation - 2460 System Hub
Drawing: Redundant 2460 System Connection | Rosemount
Drawing: Segment Coupler 2-in-1 System | Rosemount
Drawing: Segment Coupler Standard System | Rosemount
Drawing: Segment Coupler | Rosemount
Drawing: System Foundation fieldbus FISCO | Rosemount
White Paper: Accurate Level Measurement Solutions for Full Containment Tanks
White Paper: Floating Roof Monitoring Using Radar Technology
White Paper: How to Cure 7 Common Tank Gauging Headaches | Rosemount
White Paper: Upgrade Your System Step by Step Tank Gauging Emulation
White Paper: Upgrade Your System Step by Step – Tank Gauging Emulation
Брошюра: Tank Gauging Emulation Flyer|Rosemount
Брошюра: Системы для коммерческого учета и управления резервуарными парками RTG|Rosemount
Буклет: Буклет: Программное обеспечение TankMaster Mobile для управления запасами в резервуарах.
Буклет: Решения Rosemount для измерения уровня СПГ в резервуаре
Мониторинг плавающей крыши
Руководство по эксплуатации: Беспроводная информационно-измерительная система для коммерческого учета и управления резервуарными парками RTG|Rosemount
Руководство по эксплуатации: Концентратор данных 2460|Rosemount
Руководство по эксплуатации: Система учета в резервуарах Rosemount™ Конфигурации системы
Recommended |
Item Type
|
Electronics
|
Measurement Type
|
Tank Gauging Systems
|
Product Type
|
Spare Parts
|
Family
|
Tank Gauging Systems
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.