AVENTICS-P-2005

AVENTICS™ Series 2005 Directional Control Valves

Product Description

The AVENTICS Series 2005 is a line of pneumatic directional control valves designed for easy installation and configuration in a wide range of applications. The modular valves incorporate plug-together flexibility that eliminates internal wiring. In addition, they are fieldbus electronics and I/O capable - supporting a variety of network protocols. The valves are suitable for automotive, bottling, life sciences, metal stamping, and tire manufacturing applications

B10

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/8; 1/4; 6 mm; 8 mm
Port Type
G ISO228/1-G BSPP; NPTF; Push-in
Function
4 way - 5/3
Flow
From 0.5 Cv to 1.0 Cv
Standards / Regulations
CSA; IP65
Operating Environment
Indoor; Outdoor; Washdown
Media
Air, Inert Gas; Vacuum

Features

  • Modular, plug-together Fieldbus electronics that support DeviceNet, Allen-Bradley, Remote I/O, and Profibus DP. AVENTICS G3 Fieldbus compatible
  • High flow rate in a compact package
  • Minimize energy consumption via pressure regulators
  • Optimize machine cycle rate via speed controls
  • Pressure isolation of individual valves enable easy maintenance
  • Interchangeable push-in fittings accommodate various tubing sizes
  • DC solenoids are polarity insensitive with surge suppression
  • NEMA 4/IP65 ratings for application in challenging and harsh conditions

Documents & Drawings