AVENTICS™ 2x3/2-directional valve, Series HF04 0820062101

$225.20
QTY:

Product Description

HF04 - 3/2CC - 024DC

B10

Specifications

Function
NC/NC
Activation
Electrically
Flow L/M
400 l/min
DC operating voltage
24 V
Max Working Pressure
10 bar
Housing
Polyamide
Sealing Material
Acrylonitrile butadiene rubber
Modes of Protection
Protected against polarity reversal
Switching principle
2x3/2
Protection class
IP65
LED color
Yellow
Min to Max Ambient temperature
-5 °C - 50 °C
Manual override
with detent
Working pressure min.
-.9 bar

Features

  • Series HF04 with up to 24 valves and 24 coils
  • Series HF04-XF with up to 32 valves and 32 coils
  • Series HF04-XF the working ports are rotatable
  • High connectivity through Multipol or Fieldbus connection

Documents & Drawings