No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
AVENTICS-P-LC

AVENTICS™ Series LC Slides

Descripción del producto

As of September 2024, this series is no longer available for sale and will be replaced by Series AVENTICS SH. Click ‘ View Replacement‘.
If the successor series does not fit your application, you can get advice from our experts by clicking ‘Consult an Expert’.
We are here to help!

Bore
9/16", 3/4", 1-1/16", 1-1/2"
Operating Environment
Corrosive, Indoor, Washdown
Stroke
6" Max (standard)
Max Operating Pressure
250 psi (air)

Características

  • Hardcoat anodized aluminum body for long service life
  • Stainless-steel air cylinder body and rod for corrosion resistance
  • Alignment coupler has 360 degrees of float to eliminates cylinder side-loading
  • Low-friction plastic polymer bushings for optimal performance
  • Standard with magnetic piston; available with optional position sensing

Documentos y dibujos