AVENTICS™ Throttle valve, Series CH02 0821201103

€17.37
QuickShip QuickShip
QTY:

Product Description

CH02 G1/4 1700 L/MIN

Specifications

Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Port 1
G 1/4
Type
Throttle valve with silencer
Medium
Compressed air
Compressed air connection type
External thread
Flow Qn
1700 l/min
Tightening torque for silencer max.
8 Nm
Weight
0.045 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Silencer material
Stainless Steel

Features

  • Qn = 200 l/min ... 4100 l/min