Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
KTM-P-series eb1

KTM Series EB1 OM-2 Split Body Floating Ball Valves

Product Description

KTM Series EB1 OM-2 high performance, next generation ball valves feature LOW-E fugitive emission certification, cavity relieving seats and are optimized for simple automation.

Produits

Search
1-2 résultats sur 2 pour Produits
series eb om2 floating ball valve
Manual Actuator

Caractéristiques

  • Bidirectional shut-off.
  • Superior valve design at a competitive price.
  • Fugitive emissions control for flammable and non-flammable applications.
  • Valve fugitive emissions capability third party certified to ISO 15848-1.
  • Machined ISO actuator mounting pad.
  • Pure white E-seat (PTFE/PFA copolymer) seal relieves concern over product contamination.
  • Positive alignment of split body.
  • Fire test certified to API 607 5th edition and ISO 10497.
  • PTFE bearing and packing rings reduce wear.
  • Lower operating torque for ease of operation and reduced actuator cost.
  • Positive position indication.

Documentation et schémas