AVENTICS-1827020296

AVENTICS™ Sensor mounting, Series CB1 1827020296

Ft4,260.00
QuickShip QuickShip
QTY:

Product Description

CB1-MNI-010-010-ST6

Specifications

For series
MNI, ICM
Cylinders Ø min.
10 mm
Housing material
Aluminum
Weight
0.009 kg

Features

  • Installation of sensors on various cylinder series