Order your AMS Trex Device Communicator today
Upgrade to the latest in handheld field technology to diagnose device issues easier and more accurately than ever before. Order and configure directly through MyEmerson today.
When assets are not performing properly or issues go undiagnosed in the plant, it can cause costly unexpected downtime. The AMS Trex Device Communicator allows for simple issues to be addressed on the spot, avoiding unnecessary, and potentially destructive, invasive physical investigation of the problem.
With a Trex communicator in hand, you can properly diagnose device issues in the field. Maintenance teams will experience significant savings in work hours and peace of mind knowing that problems will be fixed quickly and properly the first time with the right handheld.
Experience a 360-degree view, features, layout, and build of Emerson's AMS Trex Device Communicator
Technicians isolate and repair problems in the field while devices continue to run using a rugged and intrinsically safe AMS Trex communicator.
Designed to withstand the harsh conditions in manufacturing facilities and meets global Intrinsic Safety requirements.
Designed for comfortable, one-handed, all-day use in the field. The screen also operates while wearing gloves.
Allows device configuration in the field before power and I/O infrastructure are in place. Simply connect to an instrument to power it.
Easily change display to save power or adapt to dark environments or bright sunlight, ensuring a crisp display that can be read.
Expand functionality of the AMS Trex through the modern application-based framework to help technicians perform their tasks.
Maintain data integrity in your AMS Device Manager database without any technician intervention.
The AMS Trex Device Communicator improves efficiency with a modern, intuitive user experience that includes a larger display, touchscreen, and task-based UI. Device Dashboards, advanced diagnostics, and troubleshooting tips help you fix issues in the field when you find them.
Anticipates user needs, provides troubleshooting information, and allows for easy navigation through the menus and type criteria with a large touchscreen keyboard.
Puts relevant information at the user’s fingertips as soon as the device is connected and offers device information, alerts, device status, primary measurements, and menus all at first glance so the user can easily diagnose the issue.
Provides connections or added functionality of the AMS Trex unit that are hot swappable and easily changed. The Plus Module has HART and FF connectors, connectors for HART and FF with Power that provides you the ability to power loop segments, and an ammeter connector.
Power the Loop technology eliminates the need to locate and carry a compatible power supply or loop simulator before connecting to a device. Technicians can perform configuration on devices before power and I/O infrastructure are in place.
Maintain data integrity by automatically recording device configuration changes made in the field and synchronizing these changes to AMS Device Manager creating an accurate audit trail record.
Upgrade Studio, an included PC application, helps keep the Trex unit up-to-date with new software and apps. These apps automate workflows and make it easier for personnel in the field to safely, consistently and accurately commission, configure, diagnose and trouble-shoot field instruments.
Delivers a wide range of options for configuring and troubleshooting HART and FOUNDATION Fieldbus devices.
Power the loop in the field and perform loop troubleshooting and checkouts. Also, isolate and troubleshoot wiring issues.
Get the necessary toolset for troubleshooting and validating FOUNDATION Fieldbus segments.
Provision wireless networks in less time, with less chance of error and in a more secure fashion.
Ensure the measurement and configuration accuracy of your Rosemount radar level transmitters.
Analyze and review valve assembly condition and performance without affecting the process.
Includes a calculator, conversion for base conversions, loop convertor/Ohm’s law calculator, and unit converter.
Transfer PDF files to AMS Trex to easily access manuals, work processes, notes, and any other PDFs in the field.
Learn more about the specification and features of AMS Trex.
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit itself. Hear from Joel Holmes of Bayer Crop Science on how his team has reimagined field maintenance practices with the AMS Trex.
Enhance your operations by measuring three variables – differential pressure, static pressure, and process temperature – in a single device. Using these recommended steps, learn how to calibrate Emerson’s Rosemount™ 3051S MultiVariable™ Transmitter.