Density & Viscosity Measurement
Advanced density and viscosity devices for applications requiring density, concentration or viscosity measurement.
With an installed base of over 175,000 densitometers and viscometers worldwide, we are at the forefront of concentration and density measurement. Our density & viscosity measurement devices offer unbeatable performance for applications in alcohol concentration, API gravity, specific gravity and more.
Micro Motion Densitometers are precision flow measurement devices that calculate the density or concentration of substances at a microscopic scale, aiding in scientific analysis and quality control.
Micro Motion Viscometers are specialized devices that accurately measure the viscosity of fluids on a small scale, providing crucial data for industries like pharmaceuticals and manufacturing.
Flexim Process Refractometers are advanced instruments used for measuring the refractive index of fluids in industrial processes. They ensure precise monitoring and control of fluid composition and concentration, vital for quality assurance and process optimization. Ideal applications include the chemical industry and hygienic applications