Electronic Marshalling with Distributed CHARMs

Electronic Marshalling with Distributed CHARMs

Drastically reduce overall installation costs and eliminate the need for extensive loop drawings.

We set the bar with Electronic Marshalling, now we’re raising it.

We introduced the game-changing technology in DeltaV™ Version 11, now we are enabling you to install small enclosures with up to 12 CHARMs closer to the field devices dramatically reducing wiring and overall installation costs. We also simplified the deployment of Electronic Marshalling and Wireless field devices in existing installations by allowing CHARMs and Wireless devices to be assigned to our M-series controllers.

Meer lezen...
Klik om verder te gaan met lezen We set the bar with Electronic Marshalling, now we’re raising it.

Traditional IO vs. Distributed CHARMs Time and Cost Savings

Traditional I/O

CHARMs in the field

CHARMs with Distributed I/O

Savings of

Manhours

58,600

43,549

39,200

32%

Total Cost

$10.4M

$7.1M

$4.1M

60%


Benefits of Electronic Marshalling with Distributed CHARMs

Install CHARMs even closer to field devices and eliminate costly engineering and installation efforts.

Distributed CHARMs Inside box
Bullet

Reduce total install cost

Bullet

Improve flexibility in combining I/O types

Bullet

Support for Smart Commissioning

Bullet

Works with both DeltaV™ and DeltaV SIS

Bullet

Reduce number of CHARM I/O Cards and CHARMs Smart Logic Solvers

Bullet

Improve utilization through expansions

Connect with us to speak with an expert about Electronic Marshalling and Distributed CHARMs

Connect with us to speak with an expert about Electronic Marshalling and Distributed CHARMs

Request Information
Voor gebruik van deze website moet JavaScript worden ingeschakeld.