Material Handling

Material Handling

Emerson’s ruggedized, high availability controls are purpose built for harsh mining conditions to keep mines running

Continuous equipment uptime and remote diagnostics enabled with edge technology

Ensuring that your material handling equipment can continuously transfer raw material from mine site to processing plant is critical to your success. Harsh conditions, remote locations and variable raw material quality add to the challenge of running an efficient operation. When machine breakdown happens, Emerson’s redundant control systems safeguard your process and help you avoid complete system shutdown. With our industrial automation and control solution, you can:

  • Maximize equipment uptime with high-availability architecture
  • Enable reliable real-time control in remote environments
  • Track critical material characteristics to ensure process optimizati


Meer lezen...
Klik om verder te gaan met lezen Continuous equipment uptime and remote diagnostics enabled with edge technology
Mining Crater

Emerson’s solutions help Mine Operators safely control and monitor material handling systems at remote mine sites

Downtime

Downtime can be difficult to pinpoint, costly to repair and negatively impact asset utilization

Emerson’s high availability control system and architecture reduces the cost of adding redundant equipment. Fault tolerance allows the system to continue operating

Harsh environments

Harsh environments make it difficult to ensure mine equipment operates safely and efficiently

Emerson’s high availability control system and architecture reduces the cost of adding redundant equipment. Fault tolerance allows the system to continue operating

Inadequate processing

Inadequate processing of critical material handling data can reduce production efficiency

Emerson’s Edge Controllers can analyze and optimize process parameters in the field for you

Enabling Automation Across the Mining Site

Mining Industry Illustration

High Availability Architecture

High Availability Architecture
Designed with redundancy in mind, RX3i controllers with high availability increase material handling equipment availability and increase asset utilization

HMI Display

HMI Dsiplay
Ruggedized and modern touchscreen displays designed for efficient operation in harsh environments

Remote Visualization

Remote Visualization
Aggregate equipment data, external factors, and critical KPIs to provide control room workers simplified dashboards

Edge Controls

Edge Control ver2
Providing connectivity computing capabilities to analyze material characteristics and optimize the process

Edge Controls

Edge Control ver2
Providing connectivity computing capabilities to analyze material characteristics and optimize the process
Edge Computing Unearths New Value for Mining Applications

Edge Computing Unearths New Value for Mining Applications

Explore how Emerson’s edge automation plays a foundational role for applying digital transformation in the mining and metals industries.

Download Whitepaper
Voor gebruik van deze website moet JavaScript worden ingeschakeld.