How It Works

Cloud-Based

DeltaV Workflow Management Provides Multiple Recipe or Workflow Execution Options

Cloud-Based

Does not require significant capital investment in hardware

Cloud-Based
SaaS

Can be adopted without a large IT department

SaaS
Simple & Flexible

Recipes can be authored by scientists and modified quickly 

Simple & Flexible
User Authorization

Configure users and assign roles. Apply and enforce signature types.

User Authorization
No Code Authoring
Recipe and Workflow Authoring

Simplified Recipe Authoring

No Code Authoring

Ease of use is built-in.

No Code Authoring
Easy Association

Associate parameters, materials, and equipment with products.

Easy Association
Drag and Drop

Easily add and remove steps, parameters, and references.

Drag and Drop
Apply & Enforce Signatures

Easily add instructions requiring perform or verify signatures.

Apply and Enforce Signatures
Paper Recipes
Recipe and Workflow Execution

Multiple Recipe or Workflow Execution Options

Paper Recipes

Easily download and print an unexecuted paper master batch record.

Paper Recipes
Execute recipes by paper on glass

Execute recipes by paper on glass with DeltaV Workflow Execution.

Paper on Glass Recipes

Benefits of DeltaV Workflow Management Solutions

Harness the scalability, reliability, and performance of the cloud to manufacture life-changing cell and gene therapies.

Effortlessly Craft Digital Processes Without Coding

Streamlined no code user experience means that recipe authors and scientists can make updates without tedious custom coding or managing paper recipes. Easily define workflows with a drag-and-drop step creation.

Effortlessly Craft Digital Processes Without Coding

Speed Up Development with Easy Digital Recipe Editing

Tailored for rapid creation and iteration: perfect for experimentation and early process development. Effortlessly edit, copy, and paste workflows and recipes for enhanced reproducibility and experimentation.

Speed Up Development with Easy Digital Recipe Editing

Build Code-Free Digital Processes

Simplify updates with an intuitive interface: Empower authors to modify systems independently, eliminating paper dependency and custom code delays. Enhance flexibility in execution with easy-to-modify procedures and complex workflows through a drag-and-drop visual builder.

Build Code-Free Digital Processes

Create digital processes without code

Easy-to-use interface means authors can update the system themselves without relying on paper or having to wait on cumbersome custom code. Give greater latitude in execution while you are still making tweaks to your production process with easy-to-modify procedures through an intuitive UI, complex procedure workflows with a drag-and-drop visual step builder.

Create digital processes without code

Seamless Access to Your Workflows and Recipes Anywhere

DeltaV Workflow Management is browser-based and device-agnostic, offering flexibility to create and execute tasks anytime, anywhere.

Access your workflows and recipes easily from any browser
Easy Association

Featured Technologies

DeltaV Workflow Studio

Drag and drop process steps. Construct unexecuted batch report.

Easy Association
DeltaV Workflow Execution

Execute manufacturing steps. Generate executed batch report.

Easy Association

Documents

Voor gebruik van deze website moet JavaScript worden ingeschakeld.