The ASCO Series 551 is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. The 551 Series comes in anodized aluminum, brass, and stainless steel bodies with ¼-inch NPT and BSP connections. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.
Recommended |
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
Valve Function
|
3 way - 3/2 Normally Closed
|
Body Material
|
Light Alloy
|
Pipe/Port Size
|
1/4"
|
Media
|
Air, Inert Gas
|
availability
|
Same Day
|
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
Catalog: Series 551 553 Magnetventile
Catalog: Series 551 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 327 551 Spezialprodukte
European Catalog: Series 551 552 553 Magnetventil
European Catalog: Series 551 552 553 Schieberventil
European Catalog: Series 551 552 553 Schieberventil Indirekt
European Catalog: Series 551 552 553 Schieberventil Pneumatisch
European Catalog: Series 551 552 553 Schieberventil Pneumatisch Betätigt
European Catalog: Series 551 552 Schieberventil Hand-Oder
European Catalog: Series 551 552 Schieberventil Handhebelbetätigung
European Catalog: Series 551 553 Elektropneumatisch
European Catalog: Series 551 553 Magnetventil
European Catalog: Series 551 553 Magnetventil NAMUR
European Catalog: Series 551 553 Magnetventil 3/2
European Catalog: Series 551 553 Magnetventil 5/2
European Catalog: Series 551 553 Magnetventil Aluminium
European Catalog: Series 551 553 Magnetventil Edelstahl
European Catalog: Series 551 553 Magnetventil Gehäuse
European Catalog: Series 551 553 Magnetventil Gehäuse aus Aluminium
European Catalog: Series 551 553 Magnetventil Gehäuse aus Edelstah
European Catalog: Series 551 553 Magnetventil Gehäuse aus Edelstahl
European Catalog: Series 551 553 Magnetventil Monostabile/Bistabile Funktion
European Catalog: Series 551 553 Magnetventil NAMUR
European Catalog: Series 551 553 Magnetventil Vorgesteuerter
European Catalog: Series 551 553 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 551 553 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 551 553 Magnetventile Elektropneumatisch Indirekt Betätigt
European Catalog: Series 551 553 Magnetventile Gehäuse aus Edelstahl
European Catalog: Series 551 553 Magnetventile Vorgesteuerter Wegeschieber
European Catalog: Series 551 553 Schieberventil 3/2
European Catalog: Series 551 553 Schieberventil Gehäuse Aus Aluminium
European Catalog: Series 551 553 Schieberventil Gehäuse Aus Edelstahl
European Catalog: Series 551 553 Schieberventil Indirekt
European Catalog: Series 551 553 Schieberventil Monostabile Bistabile Funktion
European Catalog: Series 551 553 Schieberventil Pneumatisch
European Catalog: Series 551 553 Schieberventil Wegeventil
European Catalog: Series 551 Magnetventil Gehäuse aus Messing
European Catalog: Series 551 Magnetventil Gehäuse aus Messing
European Catalog: Series 551 Magnetventil Monostabile / Bistabile Funktion
European Catalog: Series 551 Magnetventil NAMUR
European Catalog: Series 551 Magnetventil Namur
European Catalog: Series 551 Magnetventil Namur
European Catalog: Series 551 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 551 Rohranschluss
European Catalog: Series 551 Schieberventil
European Catalog: Series 551 Schieberventil Edelstahl
European Catalog: Series 551 Schieberventil Hand-Oder
European Catalog: Series 551 Schieberventil Indirekt
European Catalog: Series 551 Schieberventil Monostabile/Bistabile Funktion
European Catalog: Series 603 Control D Regelmodul
European Catalog: Series LPKF WSLPKF Magnetkopf
European Catalog: Series PV Magnetkopf
Katalog: 551-553 Alu NAMUR 1/2" und 1/4" Gewinde 80110 | ASCO
Katalog: Magnetventile Serie 551 (Messinggehäuse) | ASCO - EMEA
Katalog: Magnetventile der Serie 195 LISC | ASCO
Katalog: Serie 551 - Messing mit Gewinde 1/4 (5/2) | ASCO - EMEA
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Namur Threaded External Pilot
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valve SIL
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Spool Valves for Low Temperature Application | ASCO
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
Catalog: 551-553 Alu NAMUR 1/2 and 1/4 tapped 80110 | ASCO
Catalog: EM/WSEM Operator | ASCO - EMEA
Catalog: PV Operators for Potentially Explosive Atmospheres | ASCO
Catalog: Series 195 LIC Solenoid Valves | ASCO
Catalog: Series 551 - Brass Namur 1/4 (3/2, 5/2) | ASCO
Catalog: Series 551 - Brass Tapped 1/4 (5/2) | ASCO | EMEA
Catalog: Series 551 Food & Process Solenoid Valves | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (3/2) 80087 | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (3/2, 5/2, 5/3) 80108 | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (5/2, 5/3) 80087 | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (5/2, 5/3) | ASCO
Catalog: Series 551-553 - Alu Namur 1/4 and 1/2 (3/2) | ASCO
Catalog: Series 551-553 - Alu Tapped 1/4 et 1/2 (3/2) | ASCO
Catalog: Series 551-553 - SS Namur 1/4 et 1/2 (3/2, 5/2) | ASCO
Catalog: Series 551-553 - SS Tapped 1/4 et 1/2 (3/2) | ASCO
Catalog: Series 551-553 - SS Tapped 1/4 et 1/2 (5/2, 5/3) | ASCO
Catalog: Series 551-553 Spool Valves - 3/2 NC - pilot operated - aluminium body - 1/4 and 1/2 tapped | ASCO
Catalog: Series 551-553 Spool Valves - 5/2 - pilot operated - aluminium body - 1/4 and 1/2 tapped | ASCO
Catalog: Series 551/553 Direct Mount Inline Spool Valves | ASCO
Catalog: Series 551/553 Direct Mount RedHat II Spool Valves | ASCO
Catalog: Solenoid Spool Valves Series 551 | ASCO
Catalog: Solenoid Valves Series 551 (Brass body) | ASCO - EMEA
Catalog: intrinsically safe non incendive field wiring valves | ASCO
European Catalog: 3/2 NC, 5/2 - 5/3 spool valves 551-553 Series | ASCO
European Catalog: Air Operated Spool Valves G 1/4-G 1/2 Series 551-553 | ASCO
European Catalog: Air Operated Spool Valves Series 551-553 | ASCO
European Catalog: Applications Process Industry Quick Select | ASCO
European Catalog: Pilot Operated Solenoid Valves (3/2 - 5/2) Series 551-553 | ASCO
European Catalog: Pilot Operated Solenoid Valves (aluminium body) Series 551-553 | ASCO
European Catalog: Pilot Operated Solenoid Valves (brass body) Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves (brass body) Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves 3/2 NC-5/2 Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves 3/2-5/2 Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves Series 551-553 | ASCO
European Catalog: Pilot Operated Solenoid Valves Spool Type Series 551 - 553 | ASCO
European Catalog: Pilot Operated Spool Valves (aluminium body) Series 551 | ASCO
European Catalog: Pilot Operated Spool Valves Series 551 | ASCO
European Catalog: Pilot Operated Spool Valves Single/Dual Solenoid Series 551 | ASCO
European Catalog: Pilot Operated or Air Operated Spool Valves (stainless steel body) Series 551 - 553 | ASCO
European Catalog: Pilot or Air Operated Spool Valves (aluminium body) Series 551-553 | ASCO
European Catalog: Pneumatic Spool Valve General Service 551 G 1/4 | ASCO
European Catalog: Pneumatic Valve General Service 551 G 1/4 | ASCO
European Catalog: Pneumatic Valve General Service Hand or Foot 551 552 G 1/4 - G 3/8 | ASCO
European Catalog: Pneumatic Valve General Service Lever 551 552 G 1/4 - G 3/8 | ASCO
European Catalog: Pneumatic Valves Poppet Spool | ASCO
European Catalog: Series 551 553 Solenoid Spool Valves for Low Temperature Application | ASCO
European Catalog: Single/Dual Solenoid (mono/bistable function - aluminium body) Spool Valves Series 551-553 | ASCO
European Catalog: Single/Dual Solenoid Spool Valves Series 551-553 | ASCO
European Catalog: Single/dual Solenoid Pilot or Air Operated Spool Valve (5/2) Series 551-553 | ASCO
European Catalog: Single/dual Solenoid Pilot or Air Operated Spool Valve Series 551-553 | ASCO
European Catalog: Solenoid Air Operated Spool Valve Series 551-553 | ASCO
European Catalog: Solenoid Air Operated Spool Valves Series 551-553 | ASCO
European Catalog: Solenoid Valves Product Index 4/2 5/2 5/3 | ASCO
European Catalog: Solenoid Valves Series 551 (aluminium body) | ASCO
European Catalog: Solenoid valve, 3/2, Brass body-551 | ASCO
European Catalog: Solenoid valve, General Service-551-552-553-1/4-3/8-1/2 -( 5/2 - 5/3) | ASCO
European Catalog: Solenoid valve-General Service-551-552-553-1/4-3/8-1/2 -(3/2) | ASCO
European Catalog: Spool Valves 551 553 | ASCO
European Catalog: Spool Valves Pilot Operated 551 | ASCO
European Catalog: Spool Valves Pilot Operated Stainless Steel Crews 551 | ASCO
North America Direct Mount Inline Spool Valves
North America Direct Mount RedHat II Spool Valves
Series 551 Mechanical Operated Spool Valves | ASCO
ASCO 551 553 SIL Certificate
Certificate: ATEX Ex c Ineris 03ATEX0219 x Series 551 | ASCO
Certificate: ATEX Ex d LCIE 10ATEX3043 x Series LP | ASCO
Certificate: ATEX Ex e mb lcie 12ATEX3005 x Series WBLP | ASCO
Certificate: ATEX Ex ia LCIE 09ATEX 3054 x Series LI and WSLI | ASCO
Certificate: CML 21UKEX6966X Iss 0 | ASCO
Certificate: IEC 61508 SIL 3 Exida ASC 1301001-C005 Series 551 553 | ASCO
EU-Type Examination Certificate
Catalogo: Electroválvulas Serie 195 LIC | ASCO
Catalogo: Operador EM/WSEM | ASCO - EMEA
Catalogo: Serie 8551 Válvula Solenoide Montaje en Línea
Catalogo: Serie 8551 Y 8553 Válvula Solenoide RedHat II
Catálogo ASCO Express México
Catálogo: 551-553 Alu NAMUR roscado 1/2 y 1/4 80110 | ASCO
Catálogo: Electroválvulas serie 551 (cuerpo de latón) | ASCO - EMEA
Catálogo: Serie 551-553 - Alu 1/4 y 1/2 (3/2) 80087 | ASCO
Catálogo: Serie 8551 8553 Válvula de Carrete en Línea
Catálogo: Serie 8551 Válvula de Carrete en Línea con Montaje Directo
Catálogo: Serie HV266 Válvula de Corte de Gas Piloteadas
Catálogo: Válvulas Solenoide de Seguridad Intrínseca
Catálogo: Válvulas Solenoides de Bajo Consumo H (0.55w)
Catálogo: Válvulas de Carrete RedHat II
Catálogo: serie 551 - latón roscado 1/4 (5/2) | ASCO - EMEA
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
Catalogue: Electrovannes 3_2-5_2 Service Général 551 553 80115
ASCO Series 551 Electrovanne: à commande assistée corps laiton - taraudé 1/4”
ASCO Series 551 Electrovanne: à commande assistée corps laiton - taraudé 1/4”
ASCO Series 551 Electrovanne: à commande assistée corps laiton - type “NAMUR” - taraudé 1/4”
ASCO Series 551-553 Distributeurs: commande pneumatique/électropneumatique corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Distributeurs: commande pneumatique/électropneumatique corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps acier inox - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps acier inox - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps acier inox - type “NAMUR” - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps aluminium - type “NAMUR” - taraudé 1/4” et 1/2”
Catalog: Series 551-553 - Alu 1/4 and 1/2 (3/2, 5/2, 5/3) 80108 | ASCO
Catalog: Série PV, Tête de commande pour atmosphères explosibles | ASCO
Catalogue : Distributeurs Séries 551-553 - 3/2 NF - à commande assistée - corps aluminium - taraudé 1/4 et 1/2 | ASCO
Catalogue : Distributeurs Séries 551-553 - 5/2 - à commande assistée - corps aluminium - taraudé 1/4 et 1/2 | ASCO
Catalogue : Electrovannes Séries 551-553 - à commande assistée, corps aluminium - type “NAMUR” - taraudé 1/4 et 1/2 | ASCO
Catalogue : Série 551 Alimentaire & Process | ASCO
Catalogue: Distributeurs alimentaire & Process | ASCO
Catalogue: Electrovanne Série 195 LIC | ASCO
Catalogue: Electrovannes 3_2 Distributeurs à-commande pneumatique 551-552-553 00380
Catalogue: Electrovannes 3_2 Service Général 551 00431
Catalogue: Electrovannes 3_2 Service Général 551 553 80056
Catalogue: Electrovannes 3_2-5_2 Automatisation des vannes du process 551 553 10006
Catalogue: Electrovannes 3_2-5_2 Corps Laiton 551 00187
Catalogue: Electrovannes 3_2-5_2 Service Général 551 552 553 00444
Catalogue: Electrovannes 3_2-5_2-5_3 Corps Aluminium 551-00095
Catalogue: Electrovannes 5-2 Service Général 551-553 80096
Catalogue: Electrovannes 5-2 Service Général 551-553-80094
Catalogue: Electrovannes 5_2-5_3 Corps Aluminium 551 552 553 00184
Catalogue: Electrovannes-3_2 Corps Aluminium 551 552 553 00079
Catalogue: Vannes Pneumatique 3_2 Monté en ligne 551 00403
Certificat : ATEX Ex c Ineris 03ATEX0219 x Série 551 | ASCO
Certificat : ATEX Ex d LCIE 10ATEX3043 x Série LP | ASCO
Certificat : ATEX Ex e mb lcie 12ATEX3005 x Série WBLP | ASCO
Certificat: ATEX Ex ia LCIE 09ATEX 3054 x Série LI and WSLI | ASCO
Certificate: ATEX Ex mb BAS 98ATEX2168X PV Series and 430 | ASCO
Certificate: INERIS 03 ATEX 0219 X indice 04 | ASCO
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
Catalogo: 551-553 alluminio NAMUR 1/2 e 1/4 filettato 80110 | ASCO
Catalogo: Elettrovalvole Serie 195 LISC | ASCO
Catalogo: Elettrovalvole serie 551 (corpo in ottone) | ASCO - EMEA
Catalogo: Operatore EM/WSEM | ASCO - EMEA
Catalogo: Serie 551 - ottone filettato 1/4 (5/2) | ASCO - EMEA
Catalogo: Serie 551-553 - alu 1/4 e 1/2 (3/2) 80087 | ASCO
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
Catálogo: 551-553 Alu NAMUR 1/2 e 1/4 roscado 80110 | ASCO
Catálogo: Serie 551 552 553 Válvulas Namur Montagem Directa
Catálogo: Serie 551 552 Mini Válvulas - Mecânico/Manuals - G1/4" e 3/8"
Catálogo: Serie 551 Tipo Spool Mecânico e Manual
Catálogo: Válvula Tipo Spool com Atuador Mecânico e Manual
Catálogo: Válvulas Spool - Tipo Namur
Catálogo: Válvulas Tipo Spool - Atuador Mecânico e Manual - 1/4" - 3/8"
Catálogo: Válvulas do Tipo Spool - Solenóide Simples ou Duplo - 1/4" a 1/2"
Catálogo: Válvulas do Tipo Spool - Solenóide Simples ou Duplo - 1/4" a 1/2" - 5 vias / 2 ou 3 Posições
Catálogo: válvula, pneumatica, spool, 1/4" a 1/2" serie 551 552 553 | ASCO
Catálogo: válvula, solenoide, redudante tipo spool serie 551 552 553 | ASCO
Catálogo: válvula, solenoide, tipo spool serie 551 552 553 5/2 5/3 | ASCO
Catálogo: válvula, solenoide, tipo spool serie 551 552 553 | ASCO
Catálogo: válvula, solenoide,padrao namur serie 551 552 553 | ASCO
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.