No image available
No image available
Your request is being processed.
Rosemount-3810 Series Electronics Liquid Ultrasonic Flow Meter

Rosemount™ 3810 Series Electronics for Liquid Ultrasonic Flow Meters

Product Description

Compatible with all Rosemount 3810 Series Liquid Ultrasonic Flow Meters, next-generation Rosemount 3810 Series Electronics provide superior low-flow accuracy and linearity throughout the calibrated flow range for reliable, long-term performance. This powerful electronics platform reduces measurement uncertainty by rapidly processing ultrasonic flow data to ensure changing flow dynamics are communicated in a matter of seconds. In addition, the streamlined electronics design has fewer parts to simplify installation and reduce overall maintenance time and costs.

Specifications

Power
10.4 VDC to 36 VDC
8 watts typical; 15 watts maximum
Operating Temperature Range
-40°C to +60°C (-40°F to +140°F)
Operating Relative Humidity
Up to 95% non-condensing
Storage Temperature
-40°C to +85°C (-40°F to +185°F)
Mount Options
Integral mount (standard)
Remote mount (optional) with 4.6 m (15 ft) cable; required for process temperature above +60°C (+140°F)
Materials
Aluminum and stainless steel

Features

  • Maintaining function and performance of your devices, instrumentation and equipment is critical to your bottom line, even years or decades after installation. Whether you require an equipment upgrade or are up against a tight deadline for device overhaul
  • Improve productivity with quick local access to 10 scrolling variables on an optional LED display
  • Enable enterprise-wide communication and integration with true 100Base-T Ethernet connectivity
  • Expedite auditing and dispute resolution with extensive hourly and daily archive logs
  • Monitor flow analysis and receive an intuitive view of meter health with integrated MeterLink™ Software
  • Reduce time and cost with individually replaceable CPU, input/output (I/O), intrinsic safety and power supply boards
  • Maximize uptime with superior transient (lightning) protection
  • Allow addition of I/O, serial communications and more while meter is in operation to simplify upgrades

Documents & Drawings