AVENTICS-1823391038

AVENTICS™ Series NU1 1823391038

€1.66
QuickShip QuickShip
QTY:

Product Description

NU1-S-RPN-G018-DI06

Specifications

Fitting type
Straight fitting
Port G
G 1/8
Port D
Ø 6
Type
NU1-S-RPN
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.005 kg
Housing material
Polyoxymethylene

Documents & Drawings