No image available
No image available
Your request is being processed.
AVENTICS-R412006346

AVENTICS™ Reservoir, Series AS2-CLS/ -CLP/ -CLC R412006346

€132.95
QTY:

Product Description

AS2-CLS-X000-SSS-AC

Specifications

Type
Reservoir
Version
reservoir, metal, with inspection glass
Filter reservoir volume
28 cm³
Condensate drain
fully automatic, closed without pressure
inspection glass
with window
Certificates
suitable for ATEX
ATEX
suitable for ATEX
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Weight
0.39 kg
Material reservoir
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings