Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The Bettis CBB-Series scotch yoke pneumatic actuator combines the strengths of the G-Series actuator and is compact, lightweight, efficient and very cost-effective.
ATEX, PED, (CE), SIL capable, NACE, TRCU/EAC/GOST, SHELL DEP, ABS
Control Type
On/off
Valve Type
Ball, Butterfly, Plug, Triple Offset Valves, Other Quarter-Turn Devices
Operating Temperature
Available in three different temperature trims: · Standard trim is suitable for -20°F to +200°F (-29°C to +93°C) · Optional high temperature trim +350°F (-18°C to +177°C) · Cold temperature trim -40°F to +150°F (-40°C to °C)
Torque/Thrust
Spring-return models in excess of 4,269 in-lbs (482 Nm), Double-acting in excess of 11,515 in-lbs (1,301 Nm)
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
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.