Bettis-PL9

Bettis TorqPlus Electric Valve Actuator

Product Description

The Bettis TorqPlus Electric Actuator employs a unique modular design to allow for simple retrofits using over 200 different accessory kits.

Features

  • Five models with output torques ranging from 100 in-lbs-in to 20,000 in-lbs-in (11 Nm to 2,260Nm)
  • Standard for torques as low as 350 lbs-in through 10,000 lbs-in torques is 100% (none less than 50% in all available motor voltages)
  • Compact design in weatherproof and explosion-proof housings
  • Modular design readily accommodates controls and accessories such as heaters, motor brakes, positioners, transmitters and control stations
  • Permanent lubrication reduces the need for scheduled maintenance
  • High strength gearing run in needle bearings for smooth energy transfer and long service life

Specifications

Power Source
Electric
Product Type
Electric Actuator
Actuation
Electric
Certifications
CSA, NEMA
Control Type
On/off, Positioning, Throttling
Valve Type
Ball, Butterfly, Plug, Choke
Torque/Thrust
Quarter-turn torque: 11 Nm (8 ft lbs) to 2,260 Nm (1,667 ft lbs)

Documents & Drawings