No image available
No image available
Your request is being processed.
Branson-P-TPX301 Thermal Processing System

Branson TPX301

Product Description

Designed for heat staking, thermal insertion, swaging, degating and date stamping

Specifications

Tooling Platen
356 W x 203 D
Tooling Stroke
102 mm
Throat Depth
241 mm
Pneumatic Requirement
Clean (5 micron), dry air, 552 kPa (80 psi)@20 CFM Max
Weight
Approx. 250 kg
Weight
Actuation
Pneumatic
Cooling System

Features

  • New improved Unitronics operator interface/controller with 3 digit display and increased I/O
  • Discrete, full-function temperature controllers and self-teach mode
  • Temperature control monitoring and alarm
  • 21" maximum working height without upper and lower tooling
  • Two PP Sensor Ports standard
  • Full positional feedback for software control of beginning and end of stroke signals
  • Shuttle control
  • Pressure regulator, gauge and filter, air dump valve with lcok out/tag-out

Documents & Drawings