Emerson-P-ST-5651

RSTi 1 channel, Pulse Out module, 0.5A/5V (RS422), 20Khz

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
ST-5651
Specialty Module
1 channel; Puse & Direction Output; RS422; 5~20,000Hz±1.0% Continuous, Pulse Output Max. +1~+32767: Pulse Direction Output OFF, Max. -1~-32767: Pulse Direction, Output ON.
Input-Output
Max. 10 Amps
Current Consumption
System 150mA @5VDC; Field 24 VDC (11 VDC to 28.8 VDC)

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Documents & Drawings