No image available
No image available
Your request is being processed.
Keystone-P-P000166

Keystone Model ParaSeal Butterfly Valves

Product Description

The ParaSeal range features a proven disc, shaft and seat arrangement designed for use in high pressure and high velocity applications

ped

Features

  • Available in wafer, lugged and double flanged
  • One piece body design acc. ISO 5752 series 20 (DIN 3202 K1)
  • Suitable for severe vacuum and up to 25 bar bubble tight shut off
  • The field replaceable seat fully isolates the body and shaft from the media
  • Bed grooved seat construction for tight shut off at full rated pressure, also for end of line service
  • Suitable for Bördel and slip-on flanges
  • A molded-in O-ring in the seat face for flange sealing. No flange gaskets required
  • Lenticular shaped disc to improve flow capacity
  • Splined, squared or key shaped disc/shaft connection
  • Dry shaft design
  • PTFE lined bearings to minimize friction
  • Actuator flange acc. ISO 5211

Specifications

Certifications
DVWG, PED
End Connection
Flanged, Lugged, Wafer
Application
Desalination, Water distribution, Chillers , Balance of Plant, Water Treatment
Body Design
Short Pattern
Material
Epdm Rubber, Duplex, Ductile Iron, Cast Iron, Carbon Steel, Buna-N, Bronze, 316L Stainless Steel, 316 Stainless Steel, 304 Stainless Steel, Aluminum Bronze
Operating Temperature
Less Than 200 C
Pressure Class
ASME, PN
Process Connection Type
125FF, 150RF, PN16, PN25, 150FF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 24 / DN 600, NPS 2-1/2 / DN 65, NPS 20 / DN 500, NPS 2 / DN 50, NPS 18 / DN 450, NPS 16 / DN 400, NPS 14 / DN 350, NPS 12 / DN 300
Valve Size Standard
NPS, DN
Valve Type
Butterfly
Media
Air, Air, Inert Gas, Water
Stem
O-ring

Documents & Drawings