Micro Motion™ ELITE Coriolis Meter Consisting of CMF010H Sensor and 4700 Transmitter
Micro Motion™ ELITE Coriolis Meter Consisting of CMF010H Sensor and 4700 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion™ 4700 Coriolis Configurable Inputs and Outputs Transmitter
Environmental Specifications
Operating: -61 °F (-52.0 °C) to 149 °F (65.0 °C) Storage: -61 °F (-52.0 °C) to 185 °F (85.0 °C)
Vibration Limits
Meets IEC 60068-2-6, endurance sweep, 5 to 2000 Hz up to 1.0 g.
Housing
Transmitter NEMA 4X (IP66/67/69) polyurethane painted cast aluminum or 316 stainless steel
Humidity Range
The humidity limits are 5 to 95% relative humidity, non-condensing between -40 °F (-40.0 °C) to 149 °F (65.0 °C).
Linearity
.015% Span, Span = 16mA
Input Signal
Input/Output: Up to 3 pairs of wiring terminals for transmitter input/output and digital communications. Screw terminals accept solid or stranded conductors, 26 AWG (0.129 mm²) to 14 AWG (2.08 mm²).
Sensor Type
4-wire remote mount – 4 terminals for connection to 4-wire sensor
9-wire remote mount – 9 terminals for connection to 9-wire sensor
Service
(Hart) Two clips for temporary connection to the service port
A USP connected to commercially-available USB equipment and cables
Power Supply
Universal (self-switching) with a supply voltage range of:
18VDC to 100VDC
85VAC (RMS) to 250VAC (RMS)
One pair of wiring terminals accepts AC or DC power
Housing
NEMA 4X (IP66/67) polyurethane-painted cast aluminum. Available with 1/2 in NPT or M20 conduit connections
Weight
Integral mount version 6.48 lb (2.939 kg)
Remote mount version 8.21 lb (3.724 kg)
Cable Glands
Two 1/2 in –NPT or M20 x1.5 female conduit port
Mounting
Available integrally mounted to the following Coriolis sensors: CMF200 - CMFHC4, CMFS007 - CMFS150, F025-F400, G025 - G300, H025-H400, R025-R300, T025-T150
Available remotely mounted to the following Coriolis sensors: CMF010 - CMFHC4, CMFS007- CMFS150, F025 - F400, G025 - G300, H025 - H400, HPC007 - HPC020, T025 - T150
Display/Interface
Standard user interface with LCD panel
Bluetooth® wireless technology display option available, with a typical range of 49 ft (14.94 m)
Get unparalleled measurement sensitivity and stability from this uniquely designed meter
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion™ 4700 Coriolis Configurable Inputs and Outputs Transmitter
The Micro Motion 4700 configurable inputs and outputs transmitter enables the use of reliable and accurate Micro Motion Coriolis meters for your flow measurement application, offering flexibility for outputs and diagnostics. The Coriolis meter delivers measurement accuracy, repeatability, and operational savings.
Compact, integral mount transmitter design saves electrical cost and space for use on integrated systems and skids
Direct mass measurement improves process control while reducing number of measurement devices required
Smart Meter Verification™ provides you with the confidence you need in your meter performance
Zero verification confirms the calibration and indicates when it’s time to re-zero the meter
Easy access to detailed measurement history gives you valuable insight into your process for better troubleshooting and optimization
Real-time indication of multiphase flow events allow for greater process control
High-accuracy density measurement reduces or eliminates waste in your process while the embedded historian records upsets and process deviations every second for 11 days and every five minutes for one year
Designed to minimize the time and expertise needed to install and operate the flow meter
Certified to be SIL2/3 Capable (for both single meter/multiple meters) per IEC 61508
Wireless THUM™ option maximizes installation and operation flexibility
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.