TESCOM™ 54-2300 Series Backpressure Air Regulator

Product Description

54-2300 Series backpressure hydraulic regulator is capable of flows from 5-50 GPM and is available in air load for use with the ER5000 Electropneumatic Controller. Ideal for use in hydraulic test stands and process control.

Specifications

Maximum Inlet Pressure
  Spring and Dome Loaded: 5000 psig / 345 bar
  Air Actuated: 10,000 psig / 690 bar
Control Pressure Ranges
1000, 1500, 2500, 3500, 5000 and 10,000 psig / 69.0, 103, 172, 241, 345 and 690 bar
Material
Body: 303 or 316 Stainless Steel
Seat, Poppet & Sensor: 17-4 PH Stainless Steel
O-Rings: Buna-N, Viton®, Ethylene Propylene or Polyurethane
Back-up Rings: PTFE
Bonnet (Spring load only), Remaining Parts
303 Stainless Steel
Operating Temperature (media)
-40°F to 165°F / -40°C to 74°C (Operating temperature range dependent on O-Ring material.)
Port Size & Type
1/2, 3/4
SAE, NPTF
1
Flange
Flow Capacity
Cv = 1.6
Load Type
Spring, Dome, Air
Weight
Spring and Dome Loaded: 15 lbs / 6.8 kg
Air Actuated: 30 lbs / 13.6 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Wear rings available for non-lubricating media
  • Control pressure up to 10,000 psig / 690 bar
  • Flow Capacity Cv = 1.6
  • Excellent crack-to-reseat ratio
  • Hardened metal-to-metal seats for heavy duty service
  • Choice of spring, dome and air actuated loading
  • Standard side mounting holes
  • Flanged end connections available