Automotive Stamping & Pressing Manufacturing Solutions
Reliable fluid automation for high-speed automotive stamping presses and machines, with flexibility for development and line expansion.
Emerson’s valve systems, cylinders, actuators and supporting technologies deliver fluid automation solutions for the highly demanding applications in the metal stamping manufacturing process in car body shops. Modular air preparation systems and compact options streamline and standardize metal stamping press operations. With flexible component configurations and fieldbus manifold technology for advanced diagnostics and commissioning, installation and replacement is quick and seamless.
Emerson ultra-reliable fluid automation systems are used in car body shops and metal stamping operations worldwide. Our air preparation systems, G3 fieldbus electronics, cylinders and valves provide reliable control for the assembly of a number of different products.
• Stamped parts
• Hoods
• Hinges
• Doors
• Roof systems
Our cylinders are constructed with a flexible feature set that can be configured to reliably perform high-speed destacking. Compact guides are designed to fit in tight spaces. Emerson's AVENTICS cylinder design provides through-rod vacuum capability resulting in fewer components while promoting a cleaner, less complicated, press application.
Emerson’s directional control valves, actuators and fieldbus modules work together to keep press transfer equipment running smoothly.
Pneumatic directional control valves support automation on transfer systems. With ultra-high flow rates, they provide greater throughput and reduce maintenance costs.
The G3 fieldbus graphic display facilitates quick configuration and production diagnosis, resulting in less downtime for critical stamping press operations.
In the automotive industry, the metal stamping press works by forming sheets of metal into precisely the right shape. Stamping presses must operate consistently and reliably under a wide range of conditions. Our slides and guides provide fast action, precise placement and dependable operation. Solenoid valves can operate in harsh and low power environments.
The durability of our components supports heavy loads and moderately long strokes. The flexible designs provide interchangeability and construction options for different environments.
Emerson offers modular high-flow FRLs, directional control valves and G3 fieldbus keep automated racking units running efficiently and with less downtime through superior design and diagnostic capabilities. FRL’s standard design simplifies swapouts and reduces maintainance or failure downtimes. Pneumatic high-flow valves provide greater throughput, and the G3’s graphic display simplies configuration and diagnostics for critical stamp pressing operations.