ge-gas-turbine-control-system-banner

Turbine Control Systems for Alstom Turbines

High performance controls for reliable and flexible turbine operation.

Field Proven Upgrades for Alstom Design Gas Turbines

Emerson has a range of turbine control solutions for upgrading legacy control systems on all models of Alstom design gas turbines. Our systems provide complete upgrades for the original systems and have been proven on Alstom design turbines including the latest F class units.

Emerson is also the Original Equipment (OEM) supplier to Ansaldo Energia for new build GT26 and GT36 advanced class gas turbines.

Meer lezen...
Klik om verder te gaan met lezen Field Proven Upgrades for Alstom Design Gas Turbines
Alstom Turbine Control Cabinet

Solutions for Alstom Gas Turbines

GT26

Ansaldo is the current OEM for the GT26 and supplies Ovation for new build GT26 and for retrofits on existing GT26. Together with Ansaldo Energia, Emerson provides Ovation to retrofit Advant-based Egatrol and Alspa-based Controgas systems on legacy GT26 units. The Ovation system provides high reliability and addresses support and obsolescence issues on these legacy systems. Contact us for more information on the latest control technology and enhancements for this fleet.

Alstom Other

Ovation control systems offer reliable, field proven retrofits for legacy controls on all Alstom turbines, from early model GT11 units to GT13E2 and GT26 units. Ovation can replace all versions of Procontrol and Advant based Egatrol, Alspa based Controgas, and older systems like Secontic. Emerson also has solutions for former Alstom industrial gas turbines. Ovation eliminates support and obsolescence issues associated with legacy systems, while delivering high performance, flexible control.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.