Level Measurement for Mashing and Milling Processes
Level Measurement for Mashing and Milling Processes
Continuous and point level measurement solutions
Accurate and Reliable Level Measurement
A continuous level measurement is required during milling and mashing to have a constant monitoring and control of the level inside the tank, and point level detection is necessary to avoid pumps running dry.
The Rosemount 1408H Level Transmitter features Smart Echo Supervision™ technology and provides accurate continuous level measurement. The radar is specifically designed to match hygienic requirements in the food & beverage industry. It is equipped with hygienic certifications (3-A®, FDA, EC 1935/2004, EHEDG, etc.), a compact and polished stainless steel housing, and the ability to withstand CIP and SIP cleaning processes which allows you to minimize contamination risk and assure product safety.
With Smart Echo Supervision™ technology, Rosemount Non-Contacting Radars automatically track all echoes, including those from obstructions in the vessel, and distinguish them from the real product surface echo. This ensures the true product level is reliably and accurately reported.
Compact form factor enables installation in applications with space constraints, such as small tanks and vessels
G1" process connection is compatible with full suite of hygienic process connection adapters
Communication Protocol
4-20 mA (2-wire) HART® or 4-20 mA (3-wire), switch (PnP/NpN), and IO-link (enabling e.g. Ethernet/IP, Profinet, Modbus TCP/IP, OPC UA)
Interoperability
See Product Data Sheet for complete list of cables, IO-Link accessories, etc.
Process Connection
Tri Clamp, DIN 11851, Varivent®, etc. See Product Data Sheet for complete list of options.
Rosemount solids level switches provide flexible measurement of powders, grains, and pellets. Their compact size makes them suitable for installation in all sizes of vessels and silos. Four different technologies are available, so you can find the right solution for your process.
Rotatable and robust die-cast aluminium housing that allows orientation of electrical connection after mechanical installation
Rosemount solid switches are insensitive to temperature or pressure changes
Dimensions
Extension Lengths: 2501 - ≤ (157") for extended tube, ≤ 10,000 mm (393") for rope version 2511 - ≤ (157") 2521 - ≤ (157") for extended tube, ≤ 20,000 mm (787.4") for cable version 2535 -≤ (157") 2555 - ≤ 20,000 mm (78,.7) for rod version, ≤ 20,000 mm (787.4") for rope and remote versions
Sensitivity
2501 - For media ≥ 15 g/l 2511 - For media ≥ 30 g/l 2521 - For media ≤ 5 g/l 2535 -For media ≥ 20 g/l 2555 - For media DC* ≥1.5
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.