Level Measurement for Spirits By-Product Storage Tanks
Level Measurement for Spirits By-Product Storage Tanks
Accurate and continuous level measurement provides real-time data to optimize tank capacity in by-product basins.
Prevent Overspills in Spirits Distilleries
During spirits production, by-products can be stored to yield value-added products that are then used as feedstuff for livestock. Level measurement of open-air basins enables real-time data, eliminates manual measurements and prevents over-spill.
The Rosemount 1408A Level Transmitter provides robust continuous level measurement. The radar enables excellent surface tracking, accurate level measurement and open channel flow calculations. With a compact design and open air approvals, it is a perfect fit for applications in the water and wastewater industry as well as utilities in other industries. Ensure compliance with regulations, maximize your production capability and prevent overfills and dry runs.
Rosemount 2110 Level Switch offers reliable level detection with minimum maintenance for narrow spaces and in-pipe measurement. It is ideal for simple, fast-fit level applications and basic overfill prevention. Hygienic certificates expand application capability to include sanitary processes. The Rosemount 2110 has no moving parts, needs no calibration, and is virtually unaffected by process conditions. The compact stainless steel housing and fast-fit plug-socket connection is perfect for high-volume OEM users.
Magnetic test point makes proof testing of the Rosemount 2110 easy
Minimal installation restrictions and no calibration required, keeping costs down
Heartbeat LED provides visual indication
Operating Pressure
-3.62 to 1450 psi (-0.25 to 100 bar)
Operating Temperature
-40 to 302°F / -40 to 150°C
Safety
TÜV tested and WHG approved for overfill prevention
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.