Level Measurement in PAC Silos at Coal-Fired Power Plants
Level Measurement in PAC Silos at Coal-Fired Power Plants
Accurately measure levels of fine powder activated carbon (PAC) despite low DC challenge.
Continuous Material Monitoring with Radar and Point Level Technologies
Powder activated carbon (PAC) is used to attract mercury to the fly ash to enhance its removal in electrostatic precipitators (ESP) or baghouses. PAC is a very fine, lightweight, dusty powder with a low DC, making accurate measurement a challenge.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.
The Rosemount 2521 Solids Level Switch is suitable for fine-grained and powdered media in storage and process vessels where high sensitivity is needed. It is a robust technology with high sensitivity and is easy to operate. It has flexible options via configurable specifications for different applications. With an adjustable switching delay, false switching can be prevented.
The Rosemount 2535 Solids Level Switch is particularly suited for full, demand and empty detection of fine grains and powders in storage and process vessels. It handles light solids and powders with ease and is suitable for use in hazardous and dusty environments. Its simple design makes it reliable, maintenance-free and less prone to clogging compared with other point level measurement technologies.
Specialized for measurement of light solids and powders
Reliable, simple and maintenance free measurement principle
All wetted parts made from stainless steel
Operating Pressure
232 psi (16 bar)
Operating Temperature
-40 to 302°F (-40 to 150 °C)
Certifications/Approvals
CE, ATEX, IECEx, FM, FMc
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.