Accurate and reliable level measurement for solids.
Accurate control and monitoring of storage tanks
Raw materials for the brewing processes, such as cereal, hops or fruits, are stored in large tanks or silos. Level measurement is necessary to monitor and control the inventory of the tanks in real-time and avoid overfills or pump drying.
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.
Rosemount solids level switches provide flexible measurement of powders, grains, and pellets. Their compact size makes them suitable for installation in all sizes of vessels and silos. Four different technologies are available, so you can find the right solution for your process.
Rotatable and robust die-cast aluminium housing that allows orientation of electrical connection after mechanical installation
Rosemount solid switches are insensitive to temperature or pressure changes
Dimensions
Extension Lengths: 2501 - ≤ (157") for extended tube, ≤ 10,000 mm (393") for rope version 2511 - ≤ (157") 2521 - ≤ (157") for extended tube, ≤ 20,000 mm (787.4") for cable version 2535 -≤ (157") 2555 - ≤ 20,000 mm (78,.7) for rod version, ≤ 20,000 mm (787.4") for rope and remote versions
Sensitivity
2501 - For media ≥ 15 g/l 2511 - For media ≥ 30 g/l 2521 - For media ≤ 5 g/l 2535 -For media ≥ 20 g/l 2555 - For media DC* ≥1.5
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.