The twice-crushed salt is sorted through a screening process and diverted into smaller storage bins. A slow-moving agitator may be used to stir the granules and encourage sorting through screens. Monitoring of material contents in screening bins is needed to sustain production and prevent process upset. The bins may see constant slow movement with dust-laden, corrosive salt granules, making accurate level measurement a challenge.