prd-rmt-en-about-wpg-teaser-banner

About Rosemount Wireless Pressure Gauge

The Rosemount Wireless Pressure Gauge has a robust design that resists failures and delivers dependable information.

prd-rmt-en-about-wpg-big-feature

Rosemount Pressure Gauge Innovations

Rosemount Pressure Gauges are designed with proven sensor technology to help you reduce maintenance and improve safety. Providing up to 10 years of reliable readings, these solutions resist failures caused by vibration, overpressure and other extreme factors and monitors device health with a local indicator light. In addition, the Wireless Pressure Gauge can deliver process data remotely via a WirelessHART® network.

Meer lezen...
Klik om verder te gaan met lezen Rosemount Pressure Gauge Innovations

Rosemount Wireless Pressure Gauge Features

Wireless Capabilities

Built with WirelessHART® capabilities, this pressure gauge allows you to quickly troubleshoot process conditions, gain real-time insight and communicate from remote locations via your wireless network. This device provides an update rate of 1 – 60 minutes and offers up to 10 years of battery life for long-lasting performance.

Local Status Indication

Know the health of your pressure gauge with Local Status Indication capabilities. This feature monitors the overall health of the device and alerts you of current gauge status with an LED light. This LED light blinks every second indicating status conditions, conveying the device is working in good condition or providing a warning of low battery, device malfunction or loss of power.

Field-Proven Sensor

The innovative technology of the Rosemount Pressure Sensor is designed for improved process pressure readings. This field-proven sensor eliminates the need for bourdon tubes and mechanical parts and, with a 10-year installed life, achieves long-lasting performance. This sensor provides overpressure ratings from 1.5x to 150x and enhances safety by keeping the process contained with two layers of process isolation.

Reduce Traditional Failures

Reduce traditional gauge failures by eliminating bourdon tubes and linkages with the Rosemount Wireless Pressure Gauge. Harsh process environments, such as vibration, overpressure, extreme temperatures and corrosion, can cause bourdon tubes to stretch, freeze, break and experience issues from unexpected damage. With the digital design and proven sensor of the wireless pressure gauge, you can reduce gauge failures and ensure accuracy and performance.

Accessories

The Rosemount Wireless Pressure Gauge can be configured with manifold and remote seal options. Manifolds are pre-assembled and leak-checked with 2-valve and block-and-bleed configurations for easy installation.  Seals (direct and remote) that function as an additional isolation barrier against hot/cold, corrosive or viscous processes are also available pre-assembled to the gauge. Mounting brackets, extended warranties and NACE and calibration certifications are also available.

prd-rmt-en-about-wpg-compelling-story

Technology Innovations for Process Industry Pressure Gauges

Find out how the new pressure gauge technology meets today's demanding industrial challenges. These advances provide advantages for use in process plant applications.

Learn More

Videos & Case Studies

Learn more about the Innovative Rosemount Wireless Pressure Gauge and see it in action.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.