Complete Solution for Water and Wastewater Management

Complete Solution for Water and Wastewater Management

The Rosemount™ 1208 Level and Flow Transmitter and the Rosemount™ 3490 Controller will help you to enhance sustainability and improve efficiency in water, wastewater and process utility applications.

Improve Efficiency and Enhance Sustainability with Level Measurement

The Rosemount 1208 Level and Flow Transmitter and the Rosemount 3490 Controller offer a complete solution for water, wastewater and process utility applications. This level and flow solution will help you ensure sustainable operations, comply with regulations and legal requirements, improve efficiency in water processes by lowering operational costs, and reduce complexity with easy-to-use devices.

Meer lezen...
Klik om verder te gaan met lezen Improve Efficiency and Enhance Sustainability with Level Measurement

COMPLETE SOLUTION FOR WATER AND WASTEWATER

The Solution

For water and wastewater operators who need to gain efficiency and control their level and flow measurements easily, Emerson offers a complete solution:

  • Rosemount 1208 Level and Flow Transmitter features 80 GHz FMCW and Fast Sweep Technology for greater measurement accuracy and reliability. And, with optional Bluetooth® wireless technology, it allows for simple configuration
  • Rosemount 3490 Controller can be paired with compatible HART transmitters to provide full control functionality.

Sustainability

The Rosemount 1208 and 3490 solution will help you enhance sustainability at your plant by:

  • Optimizing resource usage and reducing water loss with reliable level and control functionality
  • Helping you to comply with regulations and legal requirements by obtaining detailed data for your reports
  • Reducing environmental footprint by replacing cable or sensors separately, thanks to M12 connector technology 

Efficiency

The complete solution will help you eliminate manual rounds, achieve a more effective water management and improve operational efficiency in your water plant while reducing costs. 

The maintenance-free and submersible radar sensor remains unaffected by environmental, such as condensation, sunlight, buildup or rain. The digital connectivity alternatives also allow you to access data and gain valuable insights in the efficiency of your processes.

Ease of use

With the Rosemount 1208 and Rosemount 3490, you can forget about the complexities of outdated legacy measurement instrumentation. This new solution eases installation tasks and simplifies both commissioning and cabling thanks to a wide variety of mounting accessories and the M12 cable connection. In essence, saving your valuable time in a smart and cost-effective way. 

These devices are also made for outdoor use and are compact in design, allowing for installation in narrow spaces.

Meer lezen...
Klik om verder te gaan met lezen Ease of use
Voor gebruik van deze website moet JavaScript worden ingeschakeld.