Invest in superior technology for challenging slurry applications to extend service intervals and minimize repair costs.
Knife Gate Valve Sleeve Technology
Precision engineered seats delivering 100% insolation, time and time again
Sleeves are the heart of your knife gate valve. These unassuming black polymer rings are the critical components that contain your process line pressure and the often-hazardous media that flows within. Emerson’s Clarkson Slurry Knife Gate Valves are engineered to excel in these conditions. And when it comes time to replace the sleeves, only genuine Clarkson sleeves will ensure the same integrity of your processes. Don’t entrust the safety of your people, plant, and the environment to anything less than the genuine article.
Maximize your return and build a sustainable advantage in your business with Clarkson sleeves
Invest in superior technology for challenging slurry applications to extend service intervals and minimize repair costs.
Sleeves are supported by a fully encapsulated stiffener ring that resists the heavy shearing forces during actuation
Patented compound formulations maximize resistance to compression-set, tear, wear, rolling, bursting, and chemical attack.
A simplified two-piece mirrored design requires no special tools or machining for rapid sleeve replacement.
Optimized sleeve durometer ensures ideal compression on the gate to provide positive isolation and efficient actuation.
Clarkson sleeves contain your process media with integrity to keep your people, plant and the environment safe.
Each sleeve is rigorously tested by Emerson’s elastomer experts to ensure identical, industry-leading performance.
Emerson’s service center network stocks convenient spare parts kits locally for delivery when and where you need them.