ASCO™ Series 202 Preciflow IPC Proportional Valves
ASCO™ Series 202 Preciflow IPC Proportional Valves
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The ASCO Series 202 Preciflow IPC solenoid valves are designed to proportionally control the flow of air and inert gases by varying the electrical input signal to the coil.
Preciflow solenoid valves are designed to proportionally control the flow of air and inert gases by varying the electrical input signal to the coil
Low hysteresis (typ. < 5%), excellent repeatability (typ. < 1%), and high sensitivity (typ. < 1%) make these valves ideal for high precision flow control
Compact pressure compensated architecture saves valuable space in analytical and medical instrumentation
Valves do not require a minimum operating pressure
Low power consumption to meet the most stringent instrument power requirements
Meets all relevant CE directives, and is RoHS compliant