Micro Motion HFVM Viscomaster Heavy Fuel Meter, 316L Stainless Steel
Micro Motion HFVM Viscomaster Heavy Fuel Meter, 316L Stainless Steel
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A 316L Stainless Steel fork with DLC coated tines for measurement and control of heavy fuel oil (HFO) that supplies engines, turbines and burners in marine and power applications.
• Segmented two-line LCD screen. • Can be rotated on transmitter, in 90-degree increments, for ease of viewing. • Suitable for hazardous area operation. • Optical switch controls for hazardous area configuration and display. • Glass lens. • Three-color LED indicates meter and alert status.
Display functions
View process variables View and acknowledge alerts Configure mA and RS-485 outputs Supports Known Density Verification (KDV) Supports multiple languages
Transmitter output channels
Available output channels: • Channel A is 4–20 mA + HART • Channel B is 4–20 mA • Channel C is RS-485/Modbus