The SDU AC - A Series DIN Rail UPS System combines an industry leading compact design with a wide operation temperature range, enhanced communications and unique installation options. The SDU-A Series provides economical protection from damaging impulses and power interruptions. These units include easy to wire screw terminations for critical devices needing battery back-up such as computer based control systems.
Recommended |
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Order
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Order
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Order
|
availability
|
|
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.