AVENTICS™ Throttle valve, Series CH02 0821201104

€31.21
QuickShip QuickShip
QTY:

Product Description

CH02 G3/8 3100 L/MIN

Specifications

Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Port 1
G 3/8
Type
Throttle valve with silencer
Medium
Compressed air
Compressed air connection type
External thread
Flow Qn
3100 l/min
Tightening torque for silencer max.
13 Nm
Weight
0.08 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Silencer material
Stainless Steel

Features

  • Qn = 200 l/min ... 4100 l/min