AVENTICS™ Rod clevis, Series PM6 1822122035

€175.05
QuickShip QuickShip
QTY:

Product Description

CM2-PM6-M020-M2-A

Specifications

For series
for ball eye rod end AP6
For series
AP6
Swivel bearing Ø
25 mm
Housing material
Steel
Surface housing
galvanized

Documents & Drawings