AVENTICS-5324001140

AVENTICS™ Silencers, series SI1 5324001140

€22.75
QuickShip QuickShip
QTY:

Product Description

M22X1,5

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
M22x1,5
Compressed air connection type
External thread
Sound pressure level
85 dB
Nominal flow Qn
7223 l/min
Delivery unit
1 piece
Weight
0.071 kg
Silencer material
Sintered bronze
Material thread
Brass

Documents & Drawings