AVENTICS-R412027402

AVENTICS™ Clevis mounting MP2-BV R412027402

€14.85
QuickShip QuickShip
QTY:

Product Description

CM1-MP2-032-GD-AL-ISO15552

Specifications

Standardization
ISO 15552
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Die-cast aluminum
Screws material
Steel

Documents & Drawings