AVENTICS™ Clevis mounting MP2-BV R412027405

€22.74
QuickShip QuickShip
QTY:

Product Description

CM1-MP2-063-GD-AL-ISO15552

Specifications

Standardization
ISO 15552
Piston diameter
63 mm
Swivel bearing Ø
16 mm
Housing material
Die-cast aluminum
Screws material
Steel