Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Easy to maintain robust and reliable electric actuators that fit a broad range of quarter-turn and multi-turn applications. Configure and Diagnose M2CP 320B with DCMlink Software: Click here
Fits broad range of quarter-turn and multi-turn applications - wide range of frame sizes, horsepower ratings, and output speeds
Easy maintenance - M2CP control package can be removed, assembled, disassembled, and replaced using only a standard screwdriver
Motor options include most voltages of single-phase or three-phase alternating current and direct current
Meets US DOD Navy StandardsDOD-V-24657(SH) high shock and (MIL-STD-167-1, MIL-STD-901D) mechanical vibrations of shipboard equipment
Power shift clutch requires minimal force to operate even when valve is tightly seated |Clutch handle can be padlocked in either hand or motor position to prevent unauthorized use |Handwheel shaft is supported by bearings and splined at both ends to eliminate keys
Motors employ a minimum number of mounting configurations to maximize interchangeability |The motor and spur gear set form a modular unit that is mounted with only eight accessible fasteners |Wide range of motor-reduction spur gear selections offer multiple speed and torque output combinations
Thermal overload protection |Thermal contacts sense winding temperature and break the control circuit before damage occurs |Standard motors, supplied with thermal overload protection may be disabled for emergency shutdown installations
Includes an auxiliary clutch handle for emergency use |The clutch operates on the low torque side of the worm and worm gear drive train, and requires minimal force to operate |The valve, gate or damper is never disconnected from the self-locking worm gear
Incorporates a heat-treated alloy steel worm, as well as a cast-bronze worm gear drive sleeve, supported by tapered roller bearings to maximize thrust load support
Multi-turn torque: up to 21,693 Nm (16,000 ft lbs)Quarter-turn torque: up to 370,000 Nm (273,000 ft lbs)Linear force up to 2,224 KN (500,000 lbs)Models
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.