No image available
No image available
Your request is being processed.
Emerson-P-IC695MDL664

PACSystems™ RX3i Smart Digital Input module

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC695MDL664
Input Count, Type & Speed
16 Point; Advanced Diagnostic; Positive Logic; 0.5-100mS selectable On/Off
Supply Voltage and On/Off Voltage
24VDC; Range 20~30V; On >0.5xVIN VDC
Current Consumption
225mA @ 5VDC & 95mA @3.3VDC
Approvals & Standards Ordinary Locations
UL 508, equivalent to CSA C22.2 No 142M1987 standard
Approvals & Standards Hazardous Locations
Class I, Div. 2, Groups A, B, C, D
Mounting Format
On Panel/DIN Rail

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • A variety of voltage ranges, types, current capacity, isolation and response time to meet your application needs.

Documents & Drawings